Schneider-Electric
 
2704013 picture- scope
2704013
Thorsman - TUB 12 - fixing band - white - set of 1
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Fixing band
Device short name TUB
Colour tint White
Quantity per set Set of 1
Type of packing Plastic bag
Complementary
Material Galvanised steel
Cold-rolled steel
Surface finish PELD (polyethylene low density)
Zinc coated
Hole size 6 x 6 mm
Practical load capacity 1 kN
Width 14 mm
Thickness 2.5 mm
Length 10 m
Net weight 0.76 kg
Environment
Ambient air temperature for operation -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.100 cm
Package 1 Width 25.200 cm
Package 1 Length 24.700 cm
Package 1 Weight 820.603 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months