Schneider-Electric
 
2705420 picture- scope
2705420
Thorsman - TGB 25x2 - fixing band - hole Ø 4 mm - set of 1
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Fixing band
Device short name TGB
Colour tint Silver
Quantity per set Set of 1
Type of packing Plastic bag
Complementary
Material Cold-rolled steel
Galvanised steel
Surface finish Zinc coated
PELD (polyethylene low density)
Hole size Ø 4 mm
Ø 8 mm
Practical load capacity 7 kN
Width 25 mm
Thickness 2 mm
Length 10 m
Net weight 2.989 kg
Environment
Ambient air temperature for operation -40…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 23.800 cm
Package 1 Length 25.600 cm
Package 1 Weight 3.132 kg
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 15.660 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
BVB
print Recommended
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months