Schneider-Electric
 
27060 picture- scope
27060
Terminal for aluminium cables from 16 to 50 mm2 - set of 1
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Terminal
Accessory / separate part category Connection accessory
Standards EN/IEC 61439-1
Complementary
[In] rated current 100 A
80 A
63 A
25 A
32 A
40 A
50 A
125 A
Connections - terminals Cable connector
Wire stripping length 13 mm
Tightening torque 10 N.m
Range compatibility Multi9 Multi9 C60
Acti9 Acti9 C60H-DC
Acti9 Acti9 iSW
Acti9 Acti9 iC60
Acti9 Acti9 Reflex iC60
Acti9 Acti9 iID
Acti9 Acti9 iSW-NA
Acti9 Acti9 SW60-DC
Acti9 Acti9 C60NA-DC
Acti9 Acti9 C120NA-DC
Multi9 Multi9 ID
Acti9 Acti9 DT60
Acti9 Acti9 C120
Acti9 Vigi C120
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 12.000 cm
Package 1 Length 13.500 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.500 cm
Package 2 Width 9.500 cm
Package 2 Length 23.200 cm
Package 2 Weight 306.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.137 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No