Schneider-Electric
 
27145 picture- scope
27145
Padlocking device compatible/for Acti9 C120 MCB, Acti9 C120NA-DC Switch and Acti9 RCCB-ID 125A, set of 4
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Quantity per set Set of 4
Complementary
Keylock destination Toggle
Range compatibility Acti9 - Acti9 C120
Acti9 - Acti9 RCCB-ID
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 8.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 6.0 cm
Package 2 Width 28.0 cm
Package 2 Length 38.0 cm
Package 2 Weight 1.359 kg
Unit Type of Package 3 S03
Number of Units in Package 3 500
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 7.275 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months