Schneider-Electric
 
2740017 picture- scope
2740017
Thorsman - TPG 12 - fixing band - hole Ø 2.5 mm - set of 1
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Fixing band
Device short name TPG
Colour tint White
Quantity per set Set of 1
Type of packing Plastic bag
Complementary
Material Galvanised steel
Cold-rolled steel
Surface finish PVC coated
Hole size Ø 2.5 mm
Ø 5 mm
Practical load capacity 1 kN
Width 12.7 mm
Thickness 0.6 mm
Length 10 m
Net weight 0.462 kg
Environment
Ambient air temperature for operation -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.100 cm
Package 1 Width 13.900 cm
Package 1 Length 14.000 cm
Package 1 Weight 488.950 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months