Schneider-Electric
 
29351 picture- scope
29351
base plate with mechanical and electrical interlocking - 100..250 A
Schneider Electric
Characteristics
Main
Range of product NS100...250
NSX100...250
Range ComPact
Product or component type Electrical interlocking with plate
Device application Interlocking
Range compatibility ComPact ComPact NS circuit breaker
ComPact ComPact NSX circuit breaker
Accessory / separate part category Interlocking accessory
[Us] rated supply voltage 24...250 V DC
Complementary
Range compatibility Compact NSX
Product compatibility Compact NSX100...250
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 30.9 cm
Package 1 Length 38.3 cm
Package 1 Weight 4.855 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 96c07461-c89d-4d0d-8646-22e0f7ae8dc0
BVB
print Accepted
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months