Schneider-Electric
 
3000210 picture- scope
3000210
Thorsman - Torix T6 twist-on connector- 100 pack
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Twist-on connector
Colour tint Red
Quantity per set Set of 100
Complementary
Connections - terminals Twist-on 2…12.5 mm² flexible stranded cable
Twist-on 2…12.5 mm² rigid stranded cable
Twist-on 2…12.5 mm² solid cable
[Ue] rated operational voltage 440 V AC
Material PA (polyamide)
Height 20 mm
Width 14 mm
Length 28 mm
Environment
Standards EN 60998-2-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 2.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 5.500 cm
Package 2 Width 8.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 273.200 g
Unit Type of Package 3 S03
Number of Units in Package 3 4000
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.348 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months