Schneider-Electric
 
306580001 picture- scope
306580001
MJ Mounting Frame Green
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 0.900 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations