Back
Discover 306580004 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
306580004
MJ Mounting Frame, Light Grey
Download 306580004 product datasheet
Characteristics
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
1.300 cm
Package 1 Width
2.000 cm
Package 1 Length
2.000 cm
Package 1 Weight
0.800 g
Offer Sustainability
EU RoHS Directive
Compliant
EU RoHS Declaration
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations