Schneider-Electric
 
32610 picture- scope
32610
remote controlled source changeover, ACP plate and electrical interlocking, Compact NSX 400 to 630, 48 to 415VAC 50/60Hz
Schneider Electric
Characteristics
Main
Range of product NS400...630
NSX400...630
Range ComPact
Device short name IVE
Product or component type Electrical interlocking with plate
Device application Interlocking
Range compatibility ComPact ComPact NS circuit breaker
ComPact ComPact NSX circuit breaker
Accessory / separate part category Interlocking accessory
[Us] rated supply voltage 440 V AC at 60 Hz
48...415 V AC at 50/60 Hz
Complementary
Range compatibility Compact NSX
Product compatibility Compact NSX400...630
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 38.5 cm
Package 1 Length 53.0 cm
Package 1 Weight 6.98 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 96c07461-c89d-4d0d-8646-22e0f7ae8dc0
BVB
print Accepted
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months