Schneider-Electric
 
3780210 picture- scope
3780210
Thorsman - TST 4.2x13 - screw - hexagonal - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Collar screw
Device short name TST
Device application Plug
Sheet steel
Wood fibreboard
Screw type Fully threaded with twin thread
Tool type Screwdriver
Magnetic socket
Quantity per set Set of 100
Complementary
Screw diameter 4.2 mm
Screw length 13 mm
Shape of screw head Hexagonal
Screwdriver shape Philips No 2
Centring collar diameter 8.3 mm
Centring collar depth 10.1 mm
Material Screw: hardened steel electroplated
Net weight 0.0018 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 8.000 cm
Package 1 Length 1.600 cm
Package 1 Weight 1.500 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months