Range of product
|
MasterPact NW
|
Range
|
MasterPact
|
Product or component type
|
Earthing switch
|
Accessory / separate part type
|
Chassis accessories
|
Range compatibility
|
Masterpact MasterPact NW NW08 N1
Masterpact MasterPact NW NW08 H1
Masterpact MasterPact NW NW08 NA
Masterpact MasterPact NW NW08 HA
Masterpact MasterPact NW NW10 N1
Masterpact MasterPact NW NW10 H1
Masterpact MasterPact NW NW10 NA
Masterpact MasterPact NW NW10 HA
Masterpact MasterPact NW NW12 N1
Masterpact MasterPact NW NW12 H1
Masterpact MasterPact NW NW12 NA
Masterpact MasterPact NW NW12 HA
Masterpact MasterPact NW NW16 N1
Masterpact MasterPact NW NW16 H1
Masterpact MasterPact NW NW16 NA
Masterpact MasterPact NW NW16 HA
Masterpact MasterPact NW NW20 H1
Masterpact MasterPact NW NW20 HA
Masterpact MasterPact NW NW25 H1
Masterpact MasterPact NW NW25 HA
Masterpact MasterPact NW NW32 H1
Masterpact MasterPact NW NW32 HA
Masterpact MasterPact NW NW40 H1
Masterpact MasterPact NW NW40 HA
|
Poles description
|
4P
|
Mounting mode
|
Drawout
|
[In] rated current
|
800 A at 40 °C
1000 A at 40 °C
1250 A at 40 °C
1600 A at 40 °C
1800 A at 40 °C
2000 A at 40 °C
2500 A at 40 °C
3200 A at 40 °C
4000 A at 40 °C
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz conforming to IEC 60947-3
|
[Ui] rated insulation voltage
|
1000 V AC 50/60 Hz conforming to IEC 60947-3
|
[Icm] rated short-circuit making capacity
|
135 kA 220...690 V AC at 50/60 Hz
|
[Icw] rated short-time withstand current
|
60 kA during 1 s conforming to IEC 60947-3
50 kA during 3 s conforming to IEC 60947-3
|
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|