Schneider-Electric
 
490NAA27102 picture- scope
490NAA27102
Modbus Plus trunk cable - for Modbus Plus junction box - 150 m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus trunk cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility 990NAD23010
990NAD23000
Accessory / separate part destination Modbus Plus junction box
Range compatibility Lexium 15 motion control
Modicon Quantum automation platform
Magelis XBT
Modicon Momentum automation platform
Modicon Premium automation platform
Cable length 150 m
Complementary
Type of cable Shielded twisted pair
Communication network type Modbus Plus
Electrical connection Free wire ends
Net weight 10135 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.0 cm
Package 1 Width 35.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 9.701 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 103.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 232.824 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months