Schneider-Electric
 
490NAE91100 picture- scope
490NAE91100
main bus junction box - for Profibus DP bus
Schneider Electric
Characteristics
Main
Accessory / separate part category Replacement part
Accessory / separate part type Junction box
Accessory / separate part designation Main bus junction box
Accessory / separate part destination Profibus DP bus
Complementary
Range compatibility Preventa safety PLCs
Modicon Premium automation platform
Modicon Quantum automation platform
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 760.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months