Schneider-Electric
 
490NTW00002 picture- scope
490NTW00002
connecting cable, Modicon MCM, Ethernet, shielded twisted pair straight cord, 2m, 2 x RJ45
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Bus type Ethernet
Product or component type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Shielded twisted pair straight cable
Accessory / separate part destination Connection to data terminal equipment
Cable length 2 m
Complementary
Electrical connection 2 connectors
Connector type RJ45
Environment
Standards EN 50173 class D
TIA-568 category 5
EIA-568 category 5
IEC 11801 class D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 19.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 103.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.470 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 47.152 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months