Schneider-Electric
 
50248 picture- scope
50248
voltage adaptor 1000V - PHT1000
Merlin Gerin
Characteristics
Main
Range of product Vigilohm
Product or component type Network adaptor subassembly
Device short name PHT1000
[Ue] rated operational voltage 440...1000 V AC neutral not distributed
500...1200 V DC
760...1700 V AC neutral distributed
Complementary
Height 220 mm
Width 150 mm
Depth 80 mm
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 17.0 cm
Package 1 Length 22.5 cm
Package 1 Weight 2.041 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.012 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not compliant
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months