Schneider-Electric
 
5197055 picture- scope
5197055
Thorsman - UFB-900 - floor box - grey
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Floor outlet box
Cabling installation system Floor box
Type of floor Raised floor
Screeded floor
In-cavity floor
Floor box shape Rectangular
Device application Dry environment
Quantity per set Set of 1
Complementary
Device composition Lid
Grid
Trim frame
Material PA (polyamide) 6
Length 310 mm
Height 87 mm
Width 310 mm
Environment
Standards DIN VDE 0634 part 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 33.500 cm
Package 1 Length 36.000 cm
Package 1 Weight 3.347 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.344 kg
Unit Type of Package 3 P12
Number of Units in Package 3 52
Package 3 Height 109.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 202.944 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No