Schneider-Electric
 
5197100 picture- scope
5197100
Floor outlet box UFB-800, Thorsman, grey
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Floor outlet box
Cabling installation system Floor box
Type of floor In-cavity floor
Screeded floor
Raised floor
Floor box shape Round
Device application Dry environment
Quantity per set Set of 1
Complementary
Device composition Grid
Trim frame
Lid
Material PA (polyamide) 6
PA/ABS
Sheet steel
Diameter 329 mm
Height 64 mm
Environment
Standards DIN VDE 0634 part 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.200 cm
Package 1 Width 33.800 cm
Package 1 Length 35.600 cm
Package 1 Weight 2.900 kg
Unit Type of Package 2 P12
Number of Units in Package 2 54
Package 2 Height 99.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 206.548 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No