Schneider-Electric
 
5197250 picture- scope
5197250
Thorsman - UFB-LL - locking kit - grey
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Locking kit
Type of floor In-cavity floor
Screeded floor
Raised floor
Floor box shape Square
Rectangular
Product destination Floor box
Colour tint Grey
Quantity per set Set of 1
Complementary
Material PA (polyamide)
Length 35 mm
Height 27 mm
Width 36 mm
Environment
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 100
Package 2 Height 11.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.687 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 5600
Package 3 Height 95.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 106.472 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months