Schneider-Electric
 
5197260 picture- scope
5197260
Thorsman - UFB-LL - locking kit - for UFB-800
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Locking kit
Type of floor Raised floor
In-cavity floor
Screeded floor
Floor box shape Round
Product destination Floor box
Colour tint Black
Quantity per set Set of 1
Complementary
Material PA (polyamide)
Length 153 mm
Height 10 mm
Width 41 mm
Environment
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 11 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months