Schneider-Electric
 
5197565 picture- scope
5197565
Thorsman - screeded floor box
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Screeded floor box
Type of floor Screeded floor
Floor box shape Square
Fixing mode Cast-in
Material Steel (pre-galvanized)
Aluminium
Quantity per set Set of 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Length 455 mm
Height 140 mm
Width 455 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.8 cm
Package 1 Width 47.8 cm
Package 1 Length 46.4 cm
Package 1 Weight 7.24 kg
Unit Type of Package 2 P12
Number of Units in Package 2 11
Package 2 Height 74.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 126.24 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months