Schneider-Electric
 
5197755 picture- scope
5197755
Thorsman Pipe adaptor
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Tube adaptor
Type of floor Screeded floor
Raised floor
In-cavity floor
Floor box shape Square
Rectangular
Colour Yellow (NC S 0800-Y20R)
Quantity package 1 / unit 1
Complementary
Suitable for For Ø 50 mm conduit
Fixing mode Snap-fitted
Number of modules Without modules
Product material PP (polypropylene)
Length 257 mm
Height 55 mm
Width 40 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 22.200 cm
Package 1 Length 5.500 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 7.800 cm
Package 2 Width 50.200 cm
Package 2 Length 29.000 cm
Package 2 Weight 766.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 40.400 cm
Package 3 Width 39.000 cm
Package 3 Length 57.400 cm
Package 3 Weight 7.510 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months