Schneider-Electric
 
5197790 picture- scope
5197790
Thorsman - installation cover for UFB-800
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Installation cover
Type of floor Screeded floor
Product destination For floor box
POS-200 for service post
Material Sheet steel (pre-galvanized)
Quantity per set Set of 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Length 361 mm
Height 3 mm
Width 361 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 35.6 cm
Package 1 Length 35.8 cm
Package 1 Weight 1.318 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months