Schneider-Electric
 
5197825 picture- scope
5197825
Thorsman reduction sleeve
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Floor box
Product type Reduction sleeve
Type of floor Screeded floor
Raised floor
In-cavity floor
Floor box shape Rectangular
Square
Colour Yellow (NC S 0800-Y20R)
Quantity package 1 / unit 1
Complementary
Suitable for For Ø 20 mm conduit
Fixing mode Snap-fitted
Number of modules Without modules
Product material PP (polypropylene)
Length 39 mm
Height 20 mm
Width 20 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 4.900 cm
Package 1 Length 4.900 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 7.000 cm
Package 2 Width 20.100 cm
Package 2 Length 17.700 cm
Package 2 Weight 112.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 50
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 852.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months