Schneider-Electric
 
5197920 picture- scope
5197920
Thorsman - UFB-RF - former - for square box
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Type of floor In-cavity floor
Screeded floor
Floor box shape Square
Product destination Floor box
Colour tint White
Quantity per set Set of 1
Complementary
Material EPS (expanded polystyrene)
Length 340 mm
Height 115 mm
Width 340 mm
Environment
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34.0 cm
Package 1 Width 46.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 1.512 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months