Schneider-Electric
 
5198100 picture- scope
5198100
Thorsman - UFB-CE - cable exit unit - 15mm lid
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Cable exit
Type of floor Raised floor
Screeded floor
In-cavity floor
Floor box shape Square
Product destination UFB-700M floor box with center exit
UFB-900M floor box with center exit
Quantity per set Set of 1
Complementary
Material Aluminium (anodised)
Diameter 96 mm
Height 15 mm
Environment
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 9.8 cm
Package 1 Length 10.0 cm
Package 1 Weight 224.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months