Schneider-Electric
 
5198716 picture- scope
5198716
Thorsman - UFB-700M - floor box - 15 mm lid with centre exit
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Floor outlet box
Cabling installation system Floor box
Type of floor Raised floor
Screeded floor
In-cavity floor
Floor box shape Rectangular
Device application Wet-cleaned floor
Quantity per set Set of 1
Complementary
Device composition Lid
Earthing wire
Grid
Trim frame
Floor fixing
Material Stainless steel
Length 322 mm
Height 89 mm
Width 231 mm
Environment
Standards DIN VDE 0634 part 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 23.1 cm
Package 1 Length 32.2 cm
Package 1 Weight 4.45 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations