Schneider-Electric
 
5198915 picture- scope
5198915
Thorsman - UFB-900M - floor box - 15 mm lid with side exit
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Floor outlet box
Cabling installation system Floor box
Type of floor In-cavity floor
Screeded floor
Raised floor
Floor box shape Square
Device application Dry environment
Quantity per set Set of 1
Complementary
Device composition Lid
Earthing wire
Trim frame
Grid
Floor fixing
Material Stainless steel
Length 322 mm
Height 89 mm
Width 322 mm
Environment
Standards DIN VDE 0634 part 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.200 cm
Package 1 Width 35.800 cm
Package 1 Length 34.600 cm
Package 1 Weight 4511.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 103.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 216.528 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No