Schneider-Electric
 
5198916 picture- scope
5198916
Thorsman - UFB-900M - floor box - 15 mm lid with centre exit
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman UFB
Product or component type Floor outlet box
Cabling installation system Floor box
Type of floor In-cavity floor
Raised floor
Screeded floor
Floor box shape Square
Device application Wet-cleaned floor
Quantity per set Set of 1
Complementary
Device composition Earthing wire
Floor fixing
Trim frame
Grid
Lid
Material Stainless steel
Length 322 mm
Height 89 mm
Width 322 mm
Environment
Standards DIN VDE 0634 part 1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.900 cm
Package 1 Width 32.200 cm
Package 1 Length 32.200 cm
Package 1 Weight 3.190 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 103.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 213.000 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations