Schneider-Electric
 
5401011 picture- scope
5401011
Thorsman - TMK-IH1020 - internal corner - white RAL9010
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TMK
Product or component type Internal corner
Colour tint White (RAL 9010)
Quantity per set Set of 10
Complementary
Trunking material Plastic
Trunking dimension 10 x 20 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 55 mm
Height 22.5 mm
Width 55 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 5.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 250
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2106.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months