Schneider-Electric
 
5401021 picture- scope
5401021
Thorsman - TMK-IH1720 - internal corner - white RAL9010
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TMK
Product or component type Internal corner
Colour tint White (RAL 9010)
Quantity per set Set of 10
Complementary
Trunking material Plastic
Trunking dimension 17 x 20 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 61 mm
Height 22.5 mm
Width 61 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 6.000 cm
Package 1 Length 6.100 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 300
Package 2 Height 34.600 cm
Package 2 Width 29.200 cm
Package 2 Length 39.400 cm
Package 2 Weight 2.576 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months