Schneider-Electric
 
5435118 picture- scope
5435118
Thorsman - FED-K7640 - feeder trunking - white - 2.5 m
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman FED
Product or component type Feeder trunking
Cabling installation system Feeder trunking
Colour tint White (NCS 0402-B91G)
Quantity per set 15 m
Complementary
Trunking material Aluminium
Trunking dimension 76 x 40 mm
Compartment partitioning 2 compartments
Type of side profile C-profile
Fixing mode Screw-fixed
Material Aluminium powder coated
Length 2500 mm
Height 40 mm
Width 76 mm
Environment
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 7.500 cm
Package 1 Length 250.000 cm
Package 1 Weight 2.950 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months