Schneider-Electric
 
5440148 picture- scope
5440148
Thorsman - FED-IH16155 - internal corner - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman FED
Product or component type Internal corner
Colour tint White (NCS 0402-B91G)
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 161 x 55 mm
Fixing mode By screws
Material Aluminium powder coated
Length 220 mm
Height 161 mm
Width 55 mm
Environment
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 23.000 cm
Package 1 Length 23.800 cm
Package 1 Weight 1000.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months