Schneider-Electric
 
5440200 picture- scope
5440200
Thorsman - FED-YH5630 - external corner - natural
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman FED
Product or component type External corner
Colour tint Natural
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 56 x 30 mm
Fixing mode By screws
Material Aluminium anodized
Length 220 mm
Height 56 mm
Width 30 mm
Environment
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 24.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 334.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 99
Package 2 Height 95.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 76.292 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months