Schneider-Electric
 
5440800 picture- scope
5440800
Thorsman - FED-FA -strain relief
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman FED
Product or component type Cable tie holder
Colour tint Black
Quantity per set Set of 10
Complementary
Trunking material Aluminium
Trunking dimension 123 x 34 mm
56 x 30 mm
76 x 40 mm
101 x 34 mm
161 x 55 mm
Material Aluminium
Length 50 mm
Height 4 mm
Width 11 mm
Environment
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 10.000 cm
Package 1 Length 19.800 cm
Package 1 Weight 2.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months