Schneider-Electric
 
5440810 picture- scope
5440810
Thorsman - FED-SSJ - jointing piece
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman FED
Product or component type Jointing piece
Cabling installation system Feeder trunking
Colour tint Natural
Quantity per set Set of 10
Complementary
Trunking dimension 56 x 30 mm
101 x 34 mm
76 x 40 mm
123 x 34 mm
161 x 55 mm
Trunking material Aluminium
Material Aluminium untreated
Length 50 mm
Height 4 mm
Width 11 mm
Environment
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 1.100 cm
Package 1 Length 5.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 2.400 cm
Package 2 Width 9.100 cm
Package 2 Length 9.200 cm
Package 2 Weight 70.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months