Schneider-Electric
 
5504161 picture- scope
5504161
Thorsman - INKA-ES101 P - stop end - 72 mm - grey
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Stop end
Cabling installation system Trunking
Colour tint Grey
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 101 x 72 mm
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Length 33 mm
Height 103 mm
Width 75 mm
Environment
Directives 93/68/EEC - low voltage directive
73/23/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 11.600 cm
Package 1 Length 16.600 cm
Package 1 Weight 42.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months