Schneider-Electric
 
5507003 picture- scope
5507003
Thorsman - INKA-U123 - trunking base - 72 mm - white - 2.5 m
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Installation trunking
Cabling installation system Trunking
Colour tint White (RAL 9016)
Quantity per set 10 m
Complementary
Compartment partitioning 1 compartment
Trunking dimension 123 x 72 mm
Trunking material Aluminium
Front opening size 80 mm
Fixing mode By brackets
By screws
Material Aluminium powder coated
Type of side profile C-profile
Length 2500 mm
Height 123 mm
Width 72 mm
Environment
Directives 73/23/EEC - low voltage directive
93/68/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 12.000 cm
Package 1 Length 250.000 cm
Package 1 Weight 4.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 72
Package 2 Height 89.900 cm
Package 2 Width 120.000 cm
Package 2 Length 256.000 cm
Package 2 Weight 371.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months