Schneider-Electric
 
5507143 picture- scope
5507143
Thorsman - INKA-TS123 - T-piece/front cover - 72 mm - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type T-piece
Trunking dimension 123 x 72 mm
Trunking material Aluminium
Device composition Front cover
Colour tint White (NCS 0402-B91G)
Material Aluminium anodised
Quantity per set Set of 1
Complementary
Length 200 mm
Height 200 mm
Width 72 mm
Environment
Directives 2014/35/EU - low voltage directive
Standards EN 50085-1
73/23/EEC
93/68/EEC
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.8 cm
Package 1 Width 24.4 cm
Package 1 Length 25.0 cm
Package 1 Weight 678.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months