Schneider-Electric
 
5507161 picture- scope
5507161
Thorsman - INKA-ES123 P - stop end - 72 mm - grey
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Stop end
Cabling installation system Trunking
Colour tint Grey
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 123 x 72 mm
Fixing mode By screws
Material ABS (acrylonitrile butadiene-styrene)
Height 123 mm
Width 75 mm
Environment
Directives 73/23/EEC - low voltage directive
93/68/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 8.9 cm
Package 1 Length 14.9 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 200
Package 2 Height 40.6 cm
Package 2 Width 39.6 cm
Package 2 Length 57.6 cm
Package 2 Weight 10.34 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months