Schneider-Electric
 
5507170 picture- scope
5507170
Thorsman - INKA-ES123 A - stop end - 72 mm - natural
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Stop end
Cabling installation system Trunking
Colour tint Optional
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 123 x 72 mm
Fixing mode By screws
Material Aluminium powder coated
Length 27 mm
Height 123 mm
Width 72 mm
Environment
Directives 73/23/EEC - low voltage directive
93/68/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.200 cm
Package 1 Width 7.200 cm
Package 1 Length 1.200 cm
Package 1 Weight 74.200 g
Unit Type of Package 2 P12
Number of Units in Package 2 2400
Package 2 Height 95.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 216.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months