Schneider-Electric
 
5510230 picture- scope
5510230
Thorsman - INKA-LSN161-2 - bend 90° dropping/front cover - 72mm -natural
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Bend 90°
Provided equipment Front cover
Colour tint Natural
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 161 x 72 mm
Direction change type Downward
Material Aluminium anodized
Length 200 mm
Height 200 mm
Width 72 mm
Environment
Directives 2014/35/EU - low voltage directive
Standards EN 50085-1
73/23/EEC
93/68/EEC
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 20.0 cm
Package 1 Length 7.2 cm
Package 1 Weight 713.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 99
Package 2 Height 95.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 113.813 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months