Schneider-Electric
 
5514113 picture- scope
5514113
Thorsman - INKA-YH217-2 - external corner/front cover - 72 mm - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type External corner
Provided equipment Front cover
Colour tint White (RAL 9016)
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 217 x 72 mm
Material Aluminium powder coated
Length 200 mm
Height 217 mm
Width 200 mm
Environment
Directives 93/68/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.000 cm
Package 1 Width 21.200 cm
Package 1 Length 22.600 cm
Package 1 Weight 1.242 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months