Schneider-Electric
 
5514170 picture- scope
5514170
Thorsman - INKA-ES217-2 A - stop end - 72 mm - natural
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Stop end
Cabling installation system Trunking
Colour tint Optional
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 217 x 72 mm
Fixing mode By screws
Material Aluminium powder coated
Length 28 mm
Height 217 mm
Width 72 mm
Environment
Directives 73/23/EEC - low voltage directive
93/68/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 7.300 cm
Package 1 Length 21.700 cm
Package 1 Weight 137.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 14.500 cm
Package 2 Width 19.700 cm
Package 2 Length 25.300 cm
Package 2 Weight 1.490 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1200
Package 3 Height 103.500 cm
Package 3 Width 120.000 cm
Package 3 Length 100.000 cm
Package 3 Weight 198.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months