Schneider-Electric
 
5532021 picture- scope
5532021
Thorsman - TEK-U161-3 - trunking base - 72 mm - white RAL 9010 - 2.5 m
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TEK
Product or component type Installation trunking
Cabling installation system Trunking
Colour tint White (RAL 9010)
Quantity per set 10 m
Complementary
Compartment partitioning 1 compartment
Trunking dimension 161 x 72 mm
Trunking material Plastic
Front opening size 80 mm
Fixing mode By brackets
By screws
Material PVC (polyvinyl chloride)
Length 2500 mm
Height 161 mm
Width 72 mm
Environment
Quality labels CE
Standards EN 50085-1:1997/A1
EN 50085-1:1998
KEMA 55A:1984
SS 424 10 02:1993
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 16.000 cm
Package 1 Length 250.000 cm
Package 1 Weight 5.700 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 65.000 cm
Package 2 Width 120.000 cm
Package 2 Length 260.000 cm
Package 2 Weight 379.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No