Schneider-Electric
 
5576349 picture- scope
5576349
Thorsman - TEK-TS123 - T-piece/front cover - 72 mm - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TEK
Product or component type T-piece
Trunking dimension 123 x 72 mm
Trunking material Plastic
Device composition Front cover
Colour tint White (RAL 9010)
Material PVC (polyvinyl chloride)
Quantity per set Set of 1
Complementary
Length 280 mm
Height 200 mm
Width 72 mm
Environment
Standards KEMA 55A : 1984
EN 50085-1 : 1997/A1 : 1998
SS 424 10 02 : 1993
CE
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 25 cm
Package 1 Length 40 cm
Package 1 Weight 490 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 37 cm
Package 2 Width 34 cm
Package 2 Length 50 cm
Package 2 Weight 4.61 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 120
Package 3 Height 102 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 107.136 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations