Schneider-Electric
 
5580088 picture- scope
5580088
Thorsman - FCA-F80 A - front cover - aluminium - white - 2.5 m
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman FCA
Product or component type Front cover
Trunking material Aluminium
Plastic
Mounting support Service carrier with 80 mm front
Quantity per set Set of 8
Ambient air temperature for operation -40…60 °C
Complementary
Colour tint White (RAL 9016)
Fixing mode Snap-fitted
Material Aluminium powder coated
Environment
Length 2500 mm
Height 80 mm
Width 80 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 8.000 cm
Package 1 Length 250.000 cm
Package 1 Weight 1.100 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 384
Package 2 Height 42.400 cm
Package 2 Width 120.000 cm
Package 2 Length 256.000 cm
Package 2 Weight 452.328 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months