Schneider-Electric
 
5583018 picture- scope
5583018
Thorsman - fixed bracket with integrated rib holder
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Fixed bracket
Additional information With integrated rib holder
Quantity per set Set of 10
Complementary
Trunking material Plastic
Aluminium
Trunking dimension 123 x 72 mm
161 x 72 mm
217 x 72 mm
Fixing mode By screws
Material Aluminium
Length 64 mm
Height 130 mm
Width 28 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 6.400 cm
Package 1 Length 12.800 cm
Package 1 Weight 70.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months