Schneider-Electric
 
5583408 picture- scope
5583408
Thorsman - TTA-KM3 - washer - 3 mm - polypropylene - grey
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Washer
Quantity per set 10 pieces
Complementary
Range compatibility OptiLine 50
Stago
Trunking material Aluminium
Plastic
Trunking dimension 80 x 63 mm
100 x 63 mm
140 x 63 mm
140H x 63 mm
120 x 63 mm
Fixing mode Snap-fitted
Material PP (polypropylene)
Length 38 mm
Height 3 mm
Width 114 mm
Environment
Operating temperature -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 3.900 cm
Package 1 Length 11.300 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 250
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.960 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months