Schneider-Electric
 
5586160 picture- scope
5586160
Thorsman - MIB-J - junction box - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman MIB
Product or component type Junction box
Colour tint White and red
Product destination MIB-A1 mounting box
MIB-A2 mounting box
Provided equipment Cover
Fixing mode Snap-fitted
Material PA (polyamide) 6
Quantity per set Set of 10
IP degree of protection IP20
Length 93 mm
Height 71 mm
Width 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 7.200 cm
Package 1 Length 9.100 cm
Package 1 Weight 36.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.504 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months